HELUTOOL HKS 35 Cable shear
Part no. 907602
Item Details HELUTOOL HKS 35 Cable shear
- Part no.
- 907602
- Typ
- HELUTOOL HKS 35 Cable shear
- PU/pc.
- 1
- EAN / GTIN
- 4060892428852
- customs tariff number
- 82032000
Technical Data HELUTOOL HKS 35 Cable shear
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HKS 35 Cable shear
Cable Structure
- High quality forged cable cutter for cutting stranded aluminium and copper cables up to 35 mm².
- Long life cycle, low efforts during cutting and a clean round cut characterize this cable cutter.
- For cutting cables with outer diameters up to 11mm
- Forged
- Tempered blade with precise finish
- Burnished
- Plastic coated handle
- Length 165 mm
- Weight 200 g