COAXIAL CABLE SKT 179 black
Part no. 400312
Item Details COAXIAL CABLE SKT 179 black
- Part no.
- 400312
- Item description
- COAXIAL CABLE SKT 179 black
- Outer Ø mm (approx.)
- 4.3
- Cu-weight kg/km
- 7.8
- Weight kg/km (approx.)
- 15.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305924
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE SKT 179 black
Details COAXIAL CABLE SKT 179 black
Cable Structure
- Outer sheath: TPE
- Sheath colour: black
Properties
- suitable for use in drag chains