Silicone Insulation tube SI
Tous les articles
Caractéristiques techniques Silicone Insulation tube SI
DIN 40628 | |
Temperature range | -50°C up to +180°C |
Détails du produit Silicone Insulation tube SI
Construction
- Silicone
- Colour natural
Remarques
- Softener and heavy metal free, physiologically and toxicologically harmless with good chemical resistance
Utilisation
- Silicone insulating tube for insulating and bundling wires and lines.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Tous les articles Silicone Insulation tube SI
Typ
Part no.
|
Colour | Inner-Ø mm | Wall thickness mm | PU/m |
---|