![WN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94120_1520x1160.jpg)
![WN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94120_PF_1520x1160.jpg)
![WN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94120_1520x1160.jpg)
![WN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94120_PF_1520x1160.jpg)
![WN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94120_1520x1160.jpg)
WN
All items
Technical Data WN
PE hex head blanking plug | |
Temperature range | -30°C to +100°C |
Protection class | IP 54 |
Details WN
Cable Structure
-
- Material: Polyethylen (PE)
-
- with flexible plastic lead-through diaphragm for simple cable inlet
Properties
-
- halogen-free
Notes
-
- Open Hex head blanking plug: on request.
-
- Legend:
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items WN
Item description
Part no.
|
Thread type | Colour | Cable Ø from / to mm | Thread length mm |
---|