HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
Part no. 400041
Item Details HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
- Part no.
- 400041
- Item description
- HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
- Outer Ø mm (approx.)
- 6.1
- Cu-weight kg/km
- 25.0
- Weight kg/km (approx.)
- 50.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
Conductor resistance at 20°C | max. 86.0 Ohm/km |
Loop resistance at 20°C | max. 172.0 Ohm/km |
Details HELUSOUND® MICROPHONE CABLE black 4 x 0,22 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PE
-
- Core identification: red, blue, green, black
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: black