![Profibus SK PVC FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805656_1520x1160.jpg)
![Profibus SK PVC FLEX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805656_1520x1160.jpg)
Profibus SK PVC FLEX violet 1 x 2 x 0,64 mm
Part no. 805656
Item Details Profibus SK PVC FLEX violet 1 x 2 x 0,64 mm
- Part no.
- 805656
- Item description
- Profibus SK PVC FLEX violet 1 x 2 x 0,64 mm
- Outer Ø mm (approx.)
- 8
- Cu-weight kg/km
- 26.0
- Weight kg/km (approx.)
- 70.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314810
- Customs tariff number
- 85444995
Technical Data Profibus SK PVC FLEX violet 1 x 2 x 0,64 mm
All technical data can be found in the data sheet in the Downloads section |