HELUKAT® 250IND CAT.6 AWM SF/UTP PVC STATIC green 4 x 2 x AWG 24 /1 Part no. 805681
  • UL certification
  • CSA certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • for applications up to 5 Gigabit
  • with FRNC inner sheath
  • flame-retardant

Item Details

Part no.
805681
Item description
HELUKAT® 250IND CAT.6 AWM SF/UTP PVC STATIC green 4 x 2 x AWG 24 /1
Cross-sec. mm² (approx.)
0.20
Conductor Ø mm (approx.)
0.51
Core Ø mm (approx.)
1.03
Outer Ø mm (approx.)
8
Cu-weight kg/km
40.0
Weight kg/km (approx.)
78.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314384
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 6 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-5-1, UL-Std. 758 (AWM) Style 2571
Temperature range fixed installation -40°C to +80°C
during installation -5°C to +70°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 1500 V
Conductor resistance at 20°C max. 95.0 Ohm/km
Loop resistance at 20°C max. 190.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 72 pF/m
Rel. Velocity of Propagation approx. 62%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 250 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 1.69 MJ/m
Minimum bending radius during installation 10x Outer-Ø
fixed installation 5x Outer-Ø

Details

Cable Structure

      • Copper conductor bare, AWG sizes
      • Core insulation: PE
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue
      • No. 2: white-orange / orange
      • No. 3: white-green / green
      • No. 4: white-brown / brown
      • Cores stranded in pairs with optimal lay lengths
      • Screening element: pairs
      • Pairs with optimal lay lengths stranded around a central cross-shaped filler
      • Inner sheath: halogen-free, flame retardant compound (FRNC)
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Outer sheath: PVC
      • Sheath colour: green
      • Length marking: in metres

Properties

      • resistant to: UV radiation
      • flame-retardant

Tests

      • flame-retardant acc. to CSA FT1
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • HELUKAT® 250IND CAT.6 AWM SF/UTP PVC STATIC was designed specially for extreme industrial applications. The copper data cable is especially well-suited for Category 6 Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. This version with PVC jacket is designed specifically for fixed installation under difficult industrial conditions.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible