![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91290_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91290_PF_1520x1160.jpg)
Polyolefin Heat shrink CMP 2:1 - Box
All items
Technical Data Polyolefin Heat shrink CMP 2:1 - Box
Temperature range | -55°C up to +125°C |
Details Polyolefin Heat shrink CMP 2:1 - Box
Cable Structure
-
- PO (Polyolefine)
-
- Colour black
Notes
-
- Form of shipment:
-
- CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
-
- CMP rolls
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Items Polyolefin Heat shrink CMP 2:1 - Box
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|