HELUCOM® I-V(ZN)YY black 2K 200/230
Part no. 801733
Item Details HELUCOM® I-V(ZN)YY black 2K 200/230
- Part no.
- 801733
- Item description
- HELUCOM® I-V(ZN)YY black 2K 200/230
- No. of fibres
- 2
- Fibre Type
- HCS 200/230
- Fibre Category
- HCS
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 7.5
- Weight kg/km (approx.)
- 68.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313516
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V(ZN)YY black 2K 200/230
Temperature range | Laying, min.: -20°C Laying, max.: +75°C Operating, min.: -30°C Operating, max.: +85°C |
Details HELUCOM® I-V(ZN)YY black 2K 200/230
Cable Structure
- Core type: Composite buffered
- Strain relief elements: Aramide
- Outer sheath material: PVC
- Outer sheath colour: Black
Properties
- UV-resistant
- Oil-resistant
Tests
- Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
- Applicable UL standards: OFNG UL 1685
- Applicable CSA standards: FT4
Application
- This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installations. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. Because of a special PVC jacket this construction is certified by UL (FT1 and FT4). With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.