WN PG 13.5 grey
Part no. 90118
Item Details WN PG 13.5 grey
- Part no.
- 90118
- Item description
- WN PG 13.5 grey
- Thread type
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 9.0 - 12.0
- Thread length mm
- 17.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892373435
- Customs tariff number
- 39269097
Technical Data WN PG 13.5 grey
PE hex head blanking plug | |
Temperature range | -30°C to +100°C |
Protection class | IP 54 |
Details WN PG 13.5 grey
Cable Structure
-
- Material: Polyethylen (PE)
-
- with flexible plastic lead-through diaphragm for simple cable inlet
Properties
-
- halogen-free
Notes
-
- Open Hex head blanking plug: on request.
-
- Legend:
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads WN PG 13.5 grey
Accessories
Products that match this product