Cable Drum Unwinders TROMBOI 9-14
Part no. 904765
Item Details Cable Drum Unwinders TROMBOI 9-14
- Part no.
- 904765
- Item description
- Cable Drum Unwinders TROMBOI 9-14
- Weight kg/km (approx.)
- 51.0
- Type
- TROMBOI 9-14
- Reel-Ø min - max mm
- 900 - 1400
- Load capacity kg
- 1700
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430633
- Customs tariff number
- 84798997
Technical Data Cable Drum Unwinders TROMBOI 9-14
Cable Drum Unwinders |
Details Cable Drum Unwinders TROMBOI 9-14
Cable Structure
-
- with axis
Notes
-
- Additional axis on request
Application
-
- For drum handling at construction sites, when installing cables, at stock or shipping.
- Solid welded contruction
- The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.
- The drum axle has to be pushed through the drum.
- After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.