![TRAYCONTROL® 300-C TP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M61999_PF_1520x1160.jpg)
![TRAYCONTROL® 300-C TP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M61999_PF_1520x1160.jpg)
TRAYCONTROL® 300-C TP grey 18 x 2 x 20 AWG (0,616 mm²)
Part no. 59826
Item Details TRAYCONTROL® 300-C TP grey 18 x 2 x 20 AWG (0,616 mm²)
- Part no.
- 59826
- Item description
- TRAYCONTROL® 300-C TP grey 18 x 2 x 20 AWG (0,616 mm²)
- Outer Ø mm (approx.)
- 21.2
- Cu-weight kg/km
- 282.0
- Weight kg/km (approx.)
- 494.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892096167
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300-C TP grey 18 x 2 x 20 AWG (0,616 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300-C TP grey 18 x 2 x 20 AWG (0,616 mm²)
Cable Structure
-
- Sheath colour: grey