Cable Tie Mounts TC 140 Part no. 93005
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
93005
Item description
Cable Tie Mounts TC 140
Type
TC 140
Colour
transparent
Length mm
14.3
Tie width max mm
2.4
Height mm
6.7
Boring mm
3
Width mm
8.7
Fixing
screw and rivet
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892401992
Customs tariff number
39269097

Technical Data

Cable Tie Mounts
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length
      • D - Distance drill hole to cable tie

Application

      • Mounting base with support saddle.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible