Polyester braided hose HGP 20-40 mm black

Polyester braided hose HGP 20-40 mm black Part no. 98146
  • Halogen-free (LS0H)

Item Details

Part no.
98146
Item description
Polyester braided hose HGP 20-40 mm black
Colour
black
Inner-Ø max. mm
40.0
Inner-Ø min. mm
20.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892392061
Customs tariff number
58081000

Technical Data

Polyester braided hose
Temperature range -50°C to +150°C
short term up to +220°C

Details

Cable Structure

      • Material: Polyester
      • Axially compressible

Properties

      • halogen-free

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for bundling
      • for the mechanical protection of electrical cables and lines

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible