![HELUKAT® 600IND CAT.7e S/FTP PUR STATIC Industrial Ethernet cable, Cat. 7e, up to 1200 MHz, PUR outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801197_PF_1520x1160.jpg)
![HELUKAT® 600IND CAT.7e S/FTP PUR STATIC Industrial Ethernet cable, Cat. 7e, up to 1200 MHz, PUR outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801197_PF_1520x1160.jpg)
HELUKAT® 600IND CAT.7e S/FTP PUR STATIC grey 4 x 2 x AWG 23 /1
Part no. 11022997
- Cat. 7e
- extended performance up to 1200 MHz
- for applications up to 10 Gigabit
- CC-Link IE Field certified
- robust construction
- 600V UL approval
Item Details HELUKAT® 600IND CAT.7e S/FTP PUR STATIC grey 4 x 2 x AWG 23 /1
- Part no.
- 11022997
- Item description
- HELUKAT® 600IND CAT.7e S/FTP PUR STATIC 4 x 2 x AWG 23 /1
- Sheath colour
- grey
- Cross-sec. mm² (approx.)
- 0.26
- Conductor Ø mm (approx.)
- 0.57
- Core Ø mm (approx.)
- 1.42
- Outer Ø mm (approx.)
- 7.7
- Cu-weight kg/km
- 34.0
- Weight kg/km (approx.)
- 64.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892542602
- Customs tariff number
- 85444991
Technical Data HELUKAT® 600IND CAT.7e S/FTP PUR STATIC grey 4 x 2 x AWG 23 /1
Industrial Ethernet cable / Cat. 7e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-4-1, UL-Std. 758 (AWM) Style 21238 | |
Temperature range | fixed installation -40°C to +80°C during installation -5°C to +50°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 74.5 Ohm/km |
Loop resistance at 20°C | max. 149.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 43 pF/m |
Rel. Velocity of Propagation | approx. 77% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 1200 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 0.74 MJ/m |
Minimum bending radius | during installation 10x Outer-Ø fixed installation 8x Outer-Ø |
Details HELUKAT® 600IND CAT.7e S/FTP PUR STATIC grey 4 x 2 x AWG 23 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white / blue
- No. 2: white / orange
- No. 3: white / green
- No. 4: white / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs stranded in layers with optimal lay lengths
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: see datasheet
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
- CC-Link IE
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 600 V
Application
-
HELUKAT® 600IND CAT.7e S/FTP PUR STATIC is used for harsh industrial environments. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance. Electrically, this cable is characterized by high reserve capacity and outstanding performance. This allows you to create services such as 10 Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, Token Ring 4/16 Mbit/s or ISDN without difficulty. These cables considerably exceed the requirement for compliance with Class B interference emission to EN55022, as well as interference immunity to EN55024. This gives the series outstanding EMC characteristics.