Cables for Industrial and Machinery Sectors

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

537 hits found
Per page:
Sort by:
No. of cores
No. of pairs
Cross-section (mm²)
AWG no.
Conductor diameter (mm)
Protective conductor
Permissible operating temperature of the conductor
Conductor material
Conductor construction
HELUKAT® PROFInet R+ CAT.5e SF/UTP PUR ROBOTIC
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PUR outer sheath, torsion rated
1 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible