TRAYCONTROL® 500 grey 25 G 10 AWG
Part no. 11009541
Item Details TRAYCONTROL® 500 grey 25 G 10 AWG
- Part no.
- 11009541
- Item description
- TRAYCONTROL® 500 grey 25 G 10 AWG
- Outer Ø mm (approx.)
- 31.6
- Cu factor per km
- 1262,4
- Weight kg/km (approx.)
- 1833
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 25 G 10 AWG
All technical data can be found in the data sheet in the Downloads section |