N2XH-J black 4 G 185 sm mm²
Part no. 53156
Item Details N2XH-J black 4 G 185 sm mm²
- Part no.
- 53156
- Item description
- N2XH-J black 4 G 185 sm mm²
- Outer Ø mm (approx.)
- 49.5
- Cu factor per km
- 7104.0
- Weight kg/km (approx.)
- 8100.0
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892269790
- Customs tariff number
- 85444995
Technical Data N2XH-J black 4 G 185 sm mm²
All technical data can be found in the data sheet in the Downloads section |