Thick-walled Heat shrink with interior adhesive SK-D 3:1
All items
Technical Data Thick-walled Heat shrink with interior adhesive SK-D 3:1
Temperature range | -55°C up to +110°C |
Details Thick-walled Heat shrink with interior adhesive SK-D 3:1
Cable Structure
-
- PO (Polyolefine) with internal adhesive
-
- Colour black
Properties
-
- halogen-free
Notes
-
- Form of shipment:
-
- 1.22 m rods
Application
-
• Polyolefine shrink tube with internal adhesive for repairing insulation and sealing electrical components. For the protection of cable sleeves and terminations for low-voltage applications (600V). Good protection against impact and abrasion.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction
Items Thick-walled Heat shrink with interior adhesive SK-D 3:1
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|