![RADOX® Railcat CAT.7 100 Ohm AWG XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35144_1520x1160.jpg)
![RADOX® Railcat CAT.7 100 Ohm AWG XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35144_1520x1160.jpg)
RADOX® Railcat CAT.7 100 Ohm AWG XM S blue 4 x (2 x 24 AWG )
Part no. 35144
Item Details RADOX® Railcat CAT.7 100 Ohm AWG XM S blue 4 x (2 x 24 AWG )
- Part no.
- 35144
- Item description
- RADOX® Railcat CAT.7 100 Ohm AWG XM S blue 4 x (2 x 24 AWG )
- OEM Part no.
- 84124806
- Outer Ø mm (approx.)
- 8.1
- Weight kg/km (approx.)
- 88.1
- Cu-weight kg/km
- 38.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Individual quantities available
- yes
- EAN / GTIN
- 4060892287008
- Customs tariff number
- 85444991
Technical Data RADOX® Railcat CAT.7 100 Ohm AWG XM S blue 4 x (2 x 24 AWG )
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Railcat CAT.7 100 Ohm AWG XM S blue 4 x (2 x 24 AWG )
Cable Structure
-
- Sheath colour: blue