![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91000_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91000_PF_1520x1160.jpg)
KW Plastic helix
All items
Technical Data KW Plastic helix
Temperature range | -30°C up to +80°C |
Details KW Plastic helix
Cable Structure
-
- Polyethylene
Properties
-
- halogen-free
Notes
-
- Other colours and materials available on request.
Application
-
• Plastic helix made of polyethylene. Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines. <br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Items KW Plastic helix
Typ
Part no.
|
Size | Colour | Bundle-Ø ca. mm | per metres |
---|
Downloads KW Plastic helix
Accessories
Products that match this product