![HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PVC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800653_Q_1520x1160.jpg)
![HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC Industrial Ethernet cable, Kat. 5e for PROFInet systems, up to 100 MHz, PVC Outer sheath, fixed installation](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M800653_Q_1520x1160.jpg)
HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
Part no. 800653
- Suitable for all PROFInet systems up to 100 Mbit
- highly flame-retardant
- FastConnect (SK) capable
- 600V UL approval
Item Details HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
- Part no.
- 800653
- Item description
- HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
- Cross-sec. mm² (approx.)
- 0.32
- Conductor Ø mm (approx.)
- 0.64
- Core Ø mm (approx.)
- 1.5
- Outer Ø mm (approx.)
- 6.5
- Cu-weight kg/km
- 32.0
- Weight kg/km (approx.)
- 67.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314308
- Customs tariff number
- 85444991
Technical Data HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, PROFInet Guidline, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG, UL-Std. 13 (PLTC), UL-Std. 758 (AWM) Style 21694 | |
Temperature range | fixed installation -40°C to +80°C during installation -20°C to +60°C UL (CMG) to +75°C UL (AWM) to +60°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 57.5 Ohm/km |
Loop resistance at 20°C | max. 115.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 48 pF/m |
Rel. Velocity of Propagation | approx. 62% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.91 MJ/m |
Minimum bending radius | during installation 10x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: PE
-
- Core identification: white, yellow, blue, orange
-
- Cores twisted into a star quad with optimal lay lengths
-
- Foil wrapping
-
- Inner sheath: PVC
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, weathering effects, microbes
-
- highly flame-retardant
Tests
-
- flame-retardant acc. to CSA FT4
-
- bundle fire test acc. to DIN VDE 0482-332-3 / DIN EN 60332-3 / IEC 60332-3
-
- CPR class: Eca
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 600 V
Application
-
HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC for fixed installation in industrial networks, rugged. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cable listed here corresponds to PROFInet Type A and is designed for normal fixed installation in industrial environments.
Downloads HELUKAT® PROFInet A CAT.5e SF/UTP PVC STATIC green 2 x 2 x AWG 22 /1
Accessories
Products that match this product