![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806393_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806393_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806393_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806393_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M806393_1520x1160.jpg)
HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°
All items
Technical Data HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°
All technical data can be found in the data sheet in the Downloads section |
Items HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet A RJ45-IP20 180°
Item description
Part no.
|
Pieces per Packaging Unit | Individual quantities available | EAN / GTIN | Customs tariff number |
---|