![COAXIAL CABLE RG 180 B/U FEP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40009_PF_1520x1160.jpg)
![COAXIAL CABLE RG 180 B/U FEP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M40009_PF_1520x1160.jpg)
COAXIAL CABLE RG 180 B/U FEP brown
Part no. 40009
Item Details COAXIAL CABLE RG 180 B/U FEP brown
- Part no.
- 40009
- Item description
- COAXIAL CABLE RG 180 B/U FEP brown
- Outer Ø mm (approx.)
- 3.7
- Cu-weight kg/km
- 11.0
- Weight kg/km (approx.)
- 28.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892305627
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 180 B/U FEP brown
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG 180 B/U FEP brown
Cable Structure
-
- Sheath colour: brown