CAN-BUS 0,50mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,50 mm²
Part no. 800571
Item Details CAN-BUS 0,50mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,50 mm²
- Part no.
- 800571
- Item description
- CAN-BUS 0,50mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,50 mm²
- Outer Ø mm (approx.)
- 7
- Cu-weight kg/km
- 30.0
- Weight kg/km (approx.)
- 69.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314971
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,50mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,50 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,50mm² 1-PAIR PVC STATIC violet 1 x 2 x 0,50 mm²
Cable Structure
- Sheath colour: violet