Braided hose Copper tinned
All items
Technical Data Braided hose Copper tinned
Temperature range | -75°C up to +150°C |
Details Braided hose Copper tinned
Cable Structure
- Copper, tinned
Properties
- Axially compressible
Notes
- There is a copper surcharge for these items. Base is 150€/100kg. For more details, please refer to the terms and conditions.
Application
- Braided sleeve for screening and interference protection of electrical cables and wires; also used for mechanical protection and bundling.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Control cabinet construction
Items Braided hose Copper tinned
Typ
Part no.
|
min. Inner-Ø mm | max. Inner-Ø mm | PU/m | EAN / GTIN |
---|