TY-RAP® Detectable cable tie
  • Halogen-free (LS0H)
All items

Technical Data

Temperature range -40°C up to +85°C

Details

Cable Structure

      • Polyamide 6.6
      • Polypropylene

Properties

      • halogen-free

Tests

      • Flammability acc. to UL 94: V2

Application

      • Detectable by metal detectors set at minimum 1.5 mm diameter ferrous sphere
      • Detectable by X-Ray equipment
      • Bright blue colour for an easy visual detection
      • Help achieve the HACCP EU-Directive, compliant to the FDA regulation
      • For liquid-processing applications

Items TY-RAP® Detectable cable tie

Typ
Part no.
Material Colour Length mm Width mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible