![HELUKAT® 600 CAT.7e S/FTP FNRC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80810_1520x1160.jpg)
![HELUKAT® 600 CAT.7e S/FTP FNRC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80810_PF_1520x1160.jpg)
![HELUKAT® 600 CAT.7e S/FTP FNRC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80810_1520x1160.jpg)
![HELUKAT® 600 CAT.7e S/FTP FNRC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80810_PF_1520x1160.jpg)
![HELUKAT® 600 CAT.7e S/FTP FNRC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80810_1520x1160.jpg)
HELUKAT® 600 CAT.7e S/FTP FNRC STATIC
All items
Technical Data HELUKAT® 600 CAT.7e S/FTP FNRC STATIC
All technical data can be found in the data sheet in the Downloads section |
Items HELUKAT® 600 CAT.7e S/FTP FNRC STATIC
Item description
Part no.
|
Outer Ø mm (approx.) | Cu-weight kg/km | Weight kg/km (approx.) | Copper base in EUR / 100 kg |
---|