HELUCOM® I-V(ZN)Y11Y red 2K 200/230
Part no. 800980
Item Details HELUCOM® I-V(ZN)Y11Y red 2K 200/230
- Part no.
- 800980
- Item description
- HELUCOM® I-V(ZN)Y11Y red 2K 200/230
- No. of fibres
- 2
- Fibre Type
- HCS 200/230
- Fibre Category
- HCS
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 7
- Weight kg/km (approx.)
- 43.0
- Feet per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313509
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V(ZN)Y11Y red 2K 200/230
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +70°C |
Details HELUCOM® I-V(ZN)Y11Y red 2K 200/230
Cable Structure
-
- Core type: Composite buffered
-
- Strain relief elements: Aramide
-
- Outer sheath material: PUR
-
- Outer sheath colour: Red
Properties
-
- Oil-resistant
Application
-
- This HELUCOM® HCS fibre cable is suitable for fixed installation. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.
Downloads HELUCOM® I-V(ZN)Y11Y red 2K 200/230
Accessories
Products that match this product