![CAN-BUS 0,75mm² QUAD PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803384_PF_1520x1160.jpg)
![CAN-BUS 0,75mm² QUAD PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803384_PF_1520x1160.jpg)
CAN-BUS 0,75mm² QUAD PVC STATIC violet 4 x 1 x 0,75 mm²
Part no. 803384
Item Details CAN-BUS 0,75mm² QUAD PVC STATIC violet 4 x 1 x 0,75 mm²
- Part no.
- 803384
- Item description
- CAN-BUS 0,75mm² QUAD PVC STATIC violet 4 x 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 8.8
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 112.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315046
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,75mm² QUAD PVC STATIC violet 4 x 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,75mm² QUAD PVC STATIC violet 4 x 1 x 0,75 mm²
Cable Structure
-
- Sheath colour: violet