CAN-BUS 0,22mm² 2-PAIR PVC STATIC violet 2 x 2 x 0,22 mm² Part no. 82509
  • UL certification
  • CSA certification
  • Length marking in metres

Item Details

Part no.
82509
Item description
CAN-BUS 0,22mm² 2-PAIR PVC STATIC violet 2 x 2 x 0,22 mm²
Outer Ø mm (approx.)
7.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
60.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314964
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: violet

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible