![TOPSERV® Hybrid PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M709930_1520x1160.jpg)
![TOPSERV® Hybrid PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M709930_1520x1160.jpg)
TOPSERV® Hybrid PVC orange 4G2,5+(2x1)+(2x22AWG)C mm²
Part no. 709934
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® Hybrid PVC orange 4G2,5+(2x1)+(2x22AWG)C mm²
- Part no.
- 709934
- Item description
- TOPSERV® Hybrid PVC orange 4G2,5+(2x1)+(2x22AWG)C mm²
- Outer Ø mm (approx.)
- 13.8
- Cu-weight kg/km
- 207.0
- Weight kg/km (approx.)
- 326.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892149443
- Customs tariff number
- 85444995
Technical Data TOPSERV® Hybrid PVC orange 4G2,5+(2x1)+(2x22AWG)C mm²
Special PVC hybrid cable acc. to UL AWM Style 2570 CSA AWM | |
Temperature range | flexible -0°C to +60°C fixed -20°C to +80°C |
Test voltage | 2000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details TOPSERV® Hybrid PVC orange 4G2,5+(2x1)+(2x22AWG)C mm²
Cable Structure
-
- Copper wire bare, tinned
- finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: halogen-free special-PP
-
- Core identification: on request
-
- Protective conductor: GN-YE
-
- Core screening: control cores in pairs, tinned copper wires
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Sliding movement supporting fleece wrapping
-
- Outer sheath: PVC
-
- Sheath colour: orange (RAL 2003) acc. to DESINA®
Properties
-
- low capacitance
-
- resistant to: oil
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen
- Designed for min. 100,000 bending cycles
-
- these cables are produced to high quality specifications and conform to the DESINA® standard
Tests
-
- flame retardant acc. to DIN VDE 60332-1-1 to -1-3 / DIN EN 60332-1-2 / IEC 60332-1-1 to -1-3
Notes
-
- Brackets () mean screen
-
- DESINA®, trademark SIEMENS and SICK see notes p. 19
Application
-
With these low-capacitance hybrid cables, motor-servo and feedback cables are combined in one cable. This reduces installation times and space requirements in the systems. For EMC compatibility, i.e. interference immunity, the cables have an additional overall shield. The cables are manufactured according to the specifications of well-known servo drive and control manufacturers as well as to various VDE, UL and CSA standards. They are used, for example, in machine, plant and robot construction as well as in automation, drive, control and production technology. Interesting for export-oriented machine and plant construction. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.