![TOPSERV® Hybrid PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M709703_1520x1160.jpg)
![TOPSERV® Hybrid PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M709703_1520x1160.jpg)
TOPSERV® Hybrid PUR orange 4G2,5+(2x1)+(2x22AWG)C mm²
Part no. 708545
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPSERV® Hybrid PUR orange 4G2,5+(2x1)+(2x22AWG)C mm²
- Part no.
- 708545
- Item description
- TOPSERV® Hybrid PUR orange 4G2,5+(2x1)+(2x22AWG)C mm²
- Outer Ø mm (approx.)
- 13.9
- Cu-weight kg/km
- 205.0
- Weight kg/km (approx.)
- 310.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892149511
- Customs tariff number
- 85444995
Technical Data TOPSERV® Hybrid PUR orange 4G2,5+(2x1)+(2x22AWG)C mm²
Special-PUR drag chain cable acc. to UL AWM Style 21223 or rather 21209 CSA AWM | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Test voltage | 2000 V |
Minimum bending radius | flexible 8x Outer-Ø fixed 5x Outer-Ø |
Details TOPSERV® Hybrid PUR orange 4G2,5+(2x1)+(2x22AWG)C mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: halogen-free special-PP
-
- Core identification: on request
-
- Protective conductor: GN-YE
-
- Sliding movement supporting fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PUR
-
- Sheath colour: orange (RAL 2003) acc. to DESINA®
Properties
-
- low adhesion, extremely abrasion resistant
-
- resistant to: UV radiation, oil, grease, coolants, hydraulic fluids, microbes, numerous alkalis and solvents, as well as cleaning agents and disinfectants according to ECOLAB®
-
- optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen
-
- these cables are produced to high quality specifications and conform to the DESINA® standard
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Brackets () mean screen
-
- DESINA ® , trademark SICK, HEIDENHAIN, HENGSTLER and SIEMENS see notes p. 19
Application
-
With these low-capacitance hybrid cables, motor servo and feedback cables are combined in one cable. This reduces installation times and space requirements in systems and drag chains. For EMC compatibility, i.e. interference immunity, the cables have an additional overall screen. The cables are manufactured according to the specifications of well-known servo drive and control manufacturers as well as in accordance with various VDE, UL and CSA standards. They are used, for example, in machine and robot construction as well as in automation, drive, control and production technology. Interesting for export-oriented machine and plant construction. For use in drag chains, please refer to the respective assembly instructions.