![TOPSERV® 650 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59837_PF_1520x1160.jpg)
![TOPSERV® 650 VFD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59837_PF_1520x1160.jpg)
TOPSERV® 650 VFD orange 4 G 14 AWG + 2 x 2 x 18 AWG
Part no. 712804
Item Details TOPSERV® 650 VFD orange 4 G 14 AWG + 2 x 2 x 18 AWG
- Part no.
- 712804
- Item description
- TOPSERV® 650 VFD orange 4 G 14 AWG + 2 x 2 x 18 AWG
- Sheath colour
- orange
- Outer Ø mm (approx.)
- 19.1
- Cu factor per km
- 208.0
- Weight kg/km (approx.)
- 435.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD orange 4 G 14 AWG + 2 x 2 x 18 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD orange 4 G 14 AWG + 2 x 2 x 18 AWG
Cable Structure
-
- Sheath colour: orange