TOPSERV® 109 PUR - Siemens orange (4G25) mm² Part no. 75949
  • UL certification
  • CSA certification
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • Suitable for drag chains
  • UKCA certification
€ 4,141.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
75949
Item description
TOPSERV® 109 PUR - Siemens orange (4G25) mm²
OEM Part no.
6FX8008-1BB25
Outer Ø mm (approx.)
25.2
Cu factor per km
1100.0
Weight kg/km (approx.)
1495.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892147906
Customs tariff number
85444995

Technical Data

Special-PUR drag chain cable acc. to UL AWM Style 21223 or rather 21209 CSA AWM VDE-registered
Temperature range flexible -30°C to +80°C
fixed -40°C to +80°C
Nominal voltage VDE U0/U 600/1000 V
Nominal voltage UL/CSA1000 V
Test voltage 4000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
      • Core insulation: halogen-free special-PP
      • Core identification:
      • Power supply cores
      • Core 1: black with imprint U/L1/C/L+
      • Core 2: black with imprint V/L2
      • Core 3: black with imprint W/L3/D/L-
      • Control cores
      • TOPSERV® 109 PUR without control cores
      • TOPSERV® 113 PUR with 1 control core
      • Core 1: black (Siemens) / brown (Lenze) with imprint BR1
      • Core 2: white (Siemens) / white (Lenze) with imprint BR2
      • TOPSERV® 121 PVC with 2 control cores
      • Pair 1: black with imprint no. 5+6
      • Pair 2: black with imprint no. 7+8
      • Protective conductor: GN-YE
      • Screened cores: control cores in pairs, with tinned copper wires
      • Power supply cores laid up with optimal lay length and stabilising filler
      • Sliding movement supporting fleece wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: PUR
      • Sheath colour: see datasheet

Properties

      • low adhesion, extremely abrasion resistant
      • resistant to: UV radiation, oil, grease, coolants, hydraulic fluids, microbes, numerous alkalis and solvents, as well as cleaning agents and disinfectants according to ECOLAB®
      • optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen
      • these cables are produced to high quality specifications and conform to the DESINA® standard
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame retardant acc. to DIN VDE 60332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • Brackets ( ) mean screen
      • DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19

Application

      • With these cables, the power cores are ideally combined with the control cores for the brake function and thermal protection. For EMC compatibility, i.e. interference immunity, the cables have an additional overall shield. The production is in accordance with the specifications of well-known servo drive and control manufacturers as well as in accordance with various VDE, UL and CSA standards. They are used, for example, in machine, plant and robot construction as well as in automation, drive, control and production technology. Interesting for export-oriented machine and plant construction. For use in drag chains, please observe the respective assembly instructions. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible