![TOPFLEX®-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22847_PF_1520x1160.jpg)
![TOPFLEX®-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22847_PF_1520x1160.jpg)
TOPFLEX®-PUR grey (10x0,14+2x0,5) mm²
Part no. 22849
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-PUR grey (10x0,14+2x0,5) mm²
- Part no.
- 22849
- Item description
- TOPFLEX®-PUR grey (10x0,14+2x0,5) mm²
- Outer Ø mm (approx.)
- 7.2
- Cu factor per km
- 39.0
- Weight kg/km (approx.)
- 83.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892146695
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-PUR grey (10x0,14+2x0,5) mm²
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | 350 V |
Test voltage core/core | 2000 V |
Coupling resistance | max. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details TOPFLEX®-PUR grey (10x0,14+2x0,5) mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
-
- Core insualtion: PP
-
- Part No. 22847 Cu-screen of single pairs or single cores and PETP (polyethylene terephthalate) sheath
-
- Core identification: see datasheet below
-
- Single cores or pairs stranded in layer with optimal lay lengths (pairs part no. 22818)
-
- Fleece wrapping
-
- Drain wire
-
- Tinned copper braided screen, approx. 85% coverage
-
- Outer sheath: special PUR, matt
-
- Sheath colour: see datasheet
Properties
-
- Special PUR outer sheath low adhesion
-
- The high abrasion resistance and notch resistance meet the highest requirements
-
- The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- Resistant to: Oils, fats, acids, alkalis, hydraulic fluids, oxygen, ozone, UV-radiation, hydrolysis, microbial attack, water and weathering effects
Notes
-
- For extreme applications extending beyond standard solutions we recommend that you request our questionnaire, which has been especially designed for energy supply systems.
-
- Please observe the assembly instruction for use in energy supply chains.
-
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only.
Application
-
- The tachofeedback-cable or response cable serves the regulation of the motor speed and measurement of the actual values. In case of high mechanical stress in plant, machine and control engineering in dry, moist and wet rooms. Particularly suitable for continuous operating in drag chains, industrial robotics and handling equipment as these cables enable an excellent transmission of data and signals. Additional cores for the power supply to individual components are available. The braided screen guarantees reliable signal transmission. Optimum functionality, long service life and an excellent cost-performance ratio are given for the mentioned applications by the special compounds used for insulation and sheath. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.