![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
![TOPFLEX®-MOTOR-EMV 3/3](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M78614_PF_1520x1160.jpg)
TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 6 + 3 G 1 mm²
Part no. 78617
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 6 + 3 G 1 mm²
- Part no.
- 78617
- Item description
- TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 6 + 3 G 1 mm²
- Outer Ø mm (approx.)
- 15.5
- Cu factor per km
- 298.0
- Weight kg/km (approx.)
- 460.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892152153
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 6 + 3 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |