T&B conduit gland angled ^90° PG 16 Type 7353
Part no. 90703
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details T&B conduit gland angled ^90° PG 16 Type 7353
- Part no.
- 90703
- Item description
- T&B conduit gland angled ^90° PG 16 Type 7353
- Thread type
- PG
- Type
- 7353
- Size
- 16
- Suitable for tube ND
- 1/2
- Suitable for Tube Outer-Ø mm
- 21.1
- Spanner size mm
- 35
- Thread length mm
- 14
- PU/pc.
- 25
- Break package
- no
- EAN/GTIN
- 4060892390807
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled ^90° PG 16 Type 7353
All technical data can be found in the data sheet in the Downloads section |