T&B conduit gland angled 45° PG 36 Type 7346
Part no. 90698
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details T&B conduit gland angled 45° PG 36 Type 7346
- Part no.
- 90698
- Item description
- T&B conduit gland angled 45° PG 36 Type 7346
- Thread type
- PG
- Type
- 7346
- Size
- 36
- Suitable for tube ND
- 1 1/4
- Suitable for Tube Outer-Ø mm
- 41.8
- Spanner size mm
- 58
- Thread length mm
- 21
- PU/pc.
- 5
- Break package
- no
- EAN/GTIN
- 4060892391064
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled 45° PG 36 Type 7346
All technical data can be found in the data sheet in the Downloads section |