![SiF/GL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M47001_PF_1520x1160.jpg)
![SiF/GL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M47001_PF_1520x1160.jpg)
SiF/GL white 1 x 1 mm²
Part no. 47004
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiF/GL white 1 x 1 mm²
- Part no.
- 47004
- Item description
- SiF/GL white 1 x 1 mm²
- Outer Ø mm (approx.)
- 2.9
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 18.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250125
- Customs tariff number
- 85444995
Technical Data SiF/GL white 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |