![NSHXAFÖ 1,8/3 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M38517_PF_1520x1160.jpg)
![NSHXAFÖ 1,8/3 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M38517_PF_1520x1160.jpg)
NSHXAFÖ 1,8/3 kV black 1 x 70 mm²
Part no. 38526
- short-circuit and earth-fault proof up to 1000 V
- oil resistant
- for increased mechanical stress
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NSHXAFÖ 1,8/3 kV black 1 x 70 mm²
- Part no.
- 38526
- Item description
- NSHXAFÖ 1,8/3 kV black 1 x 70 mm²
- AWG (approx.)
- 2/0
- Cu factor per km
- 672.0
- Weight kg/km (approx.)
- 900.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892258473
- Customs tariff number
- 85446010
Technical Data NSHXAFÖ 1,8/3 kV black 1 x 70 mm²
Rubber sheathed single core cable acc. to E DIN VDE 0250-606 | |
Temperature range | flexible -25°C to +70°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U0/U 1800/3000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 2100 V three-phase alternating current (AC) conductor/conductor 3600 V direct current (DC) conductor/earth 2700 V direct current (DC) conductor/conductor 5400 V |
Test voltage | 6000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 6x Outer-Ø |
Details NSHXAFÖ 1,8/3 kV black 1 x 70 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: rubber (EPR) acc. to DIN VDE 0207-20 (compound type 3GI3)
-
- x = without protective conductor
-
- Outer cladding: halogen-free polymer acc. to DIN VDE 0207-24 (compound type HM3)
-
- Colour: black
Properties
-
- resistant to: oil
-
- halogen-free
Tests
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- For use in rail vehicles and buses, as well as in dry rooms. The cable is short-circuit and earth-fault proof in switchgear and distribution boards up to 1000 V. Normative permissible laying types are: in pipes, closed installation ducts, for connecting moving parts, device wiring and bundled. Not for use on cable ladders and cable trays.