MULTISPEED® 500-C-PVC UL/CSA black 9 G 0.5 mm² Part no. 24340
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • EMC-preferred type
  • for outdoor use
€ 702.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
24340
Item description
MULTISPEED® 500-C-PVC UL/CSA black 9 G 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
11.4
Cu factor per km
80.0
Weight kg/km (approx.)
219.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892130083
Customs tariff number
85444995

Technical Data

PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 21179, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -5°C to +80°C
fixed -30°C to +80°C
Nominal voltage VDE AC U0/U 300/500 V
UL (AWM) AC 600 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded, unilay with short lay lengths
      • Core insulation: Special-PP
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE,
      • x = without protective conductor
      • Stranding:
      • 2 - 5 core(s): cores stranded into one layer with an optimally matched short lay length
      • 7 - 25 core(s): cores stranded into bundles with optimally matched, short lay lengths; bundles stranded together around a tensile core
      • Inner sheath: PVC, extruded filler, black
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: Special-PVC
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone
      • largely resistant to: chemicals
      • low adhesion
      • for outdoor use
      • suitable for use in drag chains
      • highly restistant to alternate bending strength
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for further application parameters, please refer to the selection tables
      • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

      • For continuous operation with long travelling distances at high or low speeds. For installation in dry and damp rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Used as a highly flexible PVC drag chain cable suitable for frequent lifting and bending stress in machine and tool construction. These copper screened cables are ideally suited for interference-free data signal transmission in measurement and control technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible