![MEGAFLEX® 600-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15217_PF_1520x1160.jpg)
![MEGAFLEX® 600-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15217_PF_1520x1160.jpg)
MEGAFLEX® 600-C black 5 x 0,5 mm²
Part no. 15223
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MEGAFLEX® 600-C black 5 x 0,5 mm²
- Part no.
- 15223
- Item description
- MEGAFLEX® 600-C black 5 x 0,5 mm²
- Outer Ø mm (approx.)
- 8.7
- Cu factor per km
- 56.0
- Weight kg/km (approx.)
- 75.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057212
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 5 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |