![JE-H(St)H Bd Fire Alarm Cable FE 180/E30](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34157_PF_1520x1160.jpg)
![JE-H(St)H Bd Fire Alarm Cable FE 180/E30](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34157_PF_1520x1160.jpg)
JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 4 x 2 x 0,8 mm
Part no. 34158
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 4 x 2 x 0,8 mm
- Part no.
- 34158
- Item description
- JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 4 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 9.3
- Cu factor per km
- 45.0
- Weight kg/km (approx.)
- 103.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892275852
- Customs tariff number
- 85444995
Technical Data JE-H(St)H Bd Fire Alarm Cable FE 180/E30 red 4 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |