J-Y(St)Y Lg fire warning installation cable red 8 x 2 x 0,8 mm Part no. 33041
  • EAC certification
  • UKCA certification
€ 97.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
33041
Item description
J-Y(St)Y Lg fire warning installation cable red 8 x 2 x 0,8 mm
Outer Ø mm (approx.)
11.5
Cu factor per km
82.0
Weight kg/km (approx.)
170.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262296
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible