![HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707692_PF_1520x1160.jpg)
![HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M707692_PF_1520x1160.jpg)
HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV black 1 x 400 mm²
Part no. 707695
- highly abrasion-resistant
- PUR outer sheath with high mechanical strength
- finely stranded Al wire, extremely flexible
- low weight
- recyclable
- oil & UV resistant
- certified connection components available
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV black 1 x 400 mm²
- Part no.
- 707695
- Item description
- HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV black 1 x 400 mm²
- AWG (approx.)
- 750 kcmil
- Outer Ø mm (approx.)
- 35
- Al factor per km
- 1176.0
- Weight kg/km (approx.)
- 1793.0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892537011
- Customs tariff number
- 85446090
Technical Data HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV black 1 x 400 mm²
Sheathed single core cable in alignment with DIN VDE 0250-813 | |
Temperature range | flexible -20°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U0/U 1800/3000 V |
Test voltage core/core | 9000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 4x Outer-Ø |
Details HELUWIND® WK POWERLINE ALU ROBUST 1,8/3 kV black 1 x 400 mm²
Cable Structure
-
- Al wire, finely stranded
-
- Core insulation: Special-PVC
-
- Core identification: black
-
- x = without protective conductor
-
- Outer sheath: Special-PUR
-
- Sheath colour: black
Properties
-
- resistant to: oil, UV radiation
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- excellent flexibility enables fast laying
-
- recyclable
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de
Application
-
- Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. Due to the sheathing material used, the HELUWIND® WK POWERLINE ALU ROBUST is extremely resistant to abrasion and mechanical stress. It may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).