HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 300 mm² Part no. 707432
  • UV-resistant
  • UKCA certification
  • suitable for direct burial
  • finely stranded Al wire
  • extremely flexible
  • low weight
  • recyclable
  • UV resistant
  • oil resistant
  • certified connection components available
€ 4,862.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
707432
Item description
HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 300 mm²
AWG (approx.)
500 kcmil
Outer Ø mm (approx.)
34
Al factor per km
882.0
Weight kg/km (approx.)
1520.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892330360
Customs tariff number
85446090

Technical Data

Sheathed single core cable in alignment with DIN VDE 0250-813
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 1800/3000 V
Test voltage core/core 9000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Al wire, finely stranded
      • Core insulation: Special-PVC
      • Core identification: black
      • x = without protective conductor
      • Outer sheath: Special-PVC
      • Sheath colour: black

Properties

      • resistant to: oil, UV radiation
      • direct burial
      • excellent flexibility enables fast laying
      • recyclable

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de

Application

      • Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. The HELUWIND® WK POWERLINE ALU 1,8/3 kV is also suitable for direct burial. This cable may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible