HELUTHERM® 400-MULTI white 4 x 0.5 mm² Part no. 11024200
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • for high temperature applications
€ 2,032.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11024200
Item description
HELUTHERM® 400-MULTI white 4 x 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
6.2 - 7.0
Cu factor per km
19.0
Weight kg/km (approx.)
70.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892533242
Customs tariff number
85444995

Technical Data

Control and connection cable acc. to company specifications
Temperature range fixed -60°C to +400°C
Nominal voltage AC U0/U 300/500 V
Test voltage (spark test) 2000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire nickel plated, finely stranded
      • Core insulation: glass silk braid with heat-resistant impregnation, 2 layers
      • Core identification: see datasheet; identification by coloured helix
      • Cores stranded
      • Outer sheath: glass silk braid with heat-resistant impregnation
      • Sheath colour: white

Properties

      • halogen-free
      • asbestos-free
      • cadmium-free

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.

Application

      • For applications with extremely high connection and ambient temperatures, e.g. in metallurgical, steel and rolling mills, foundries, glass and ceramics factories, furnace and power plant construction, thermoplastic forming; use only in dry environments.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible