![HELUSOUND® AUDIO CABLE DIGITAL TP FRNC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400171_PF_1520x1160.jpg)
![HELUSOUND® AUDIO CABLE DIGITAL TP FRNC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400171_PF_1520x1160.jpg)
HELUSOUND® AUDIO CABLE DIGITAL TP FRNC blue 4 x 2 x 0,25 mm²
Part no. 400172
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUSOUND® AUDIO CABLE DIGITAL TP FRNC blue 4 x 2 x 0,25 mm²
- Part no.
- 400172
- Item description
- HELUSOUND® AUDIO CABLE DIGITAL TP FRNC blue 4 x 2 x 0,25 mm²
- Outer Ø mm (approx.)
- 11.9
- Cu factor per km
- 55.0
- Weight kg/km (approx.)
- 175.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892304620
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AUDIO CABLE DIGITAL TP FRNC blue 4 x 2 x 0,25 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® AUDIO CABLE DIGITAL TP FRNC blue 4 x 2 x 0,25 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Foam PE
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Sheath colour: blue
Properties
-
- halogen-free
-
- flame-retardant