![HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN Industrial Ethernet cable, Cat. 6, up to 250 MHz, PVC Outer sheath, suitable for use in drag chains](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805658_PF_1520x1160.jpg)
![HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN Industrial Ethernet cable, Cat. 6, up to 250 MHz, PVC Outer sheath, suitable for use in drag chains](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805658_PF_1520x1160.jpg)
HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
Part no. 805658
- for applications up to 5 Gigabit
- highly flame-retardant
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
- Part no.
- 805658
- Item description
- HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
- Cross-sec. mm² (approx.)
- 0.22
- Conductor Ø mm (approx.)
- 0.6
- Core Ø mm (approx.)
- 1.1
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 39.0
- Weight kg/km (approx.)
- 72.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314377
- Customs tariff number
- 85444991
Technical Data HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
Industrial Ethernet cable / Cat. 6 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-5-2, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG | |
Temperature range | flexible -25°C to +80°C fixed installation -40°C to +80°C UL (CMG) to +75°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1500 V |
Conductor resistance at 20°C | max. 90.0 Ohm/km |
Loop resistance at 20°C | max. 180.0 Ohm/km |
Insulation resistance | min. 0.5 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 250 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 1.69 MJ/m |
Minimum bending radius | flexible 20x Outer-Ø fixed installation 3x Outer-Ø |
Details HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping
-
- Pairs with optimal lay lengths stranded around a central cross-shaped filler
-
- Inner sheath: halogen-free, flame retardant compound (FRNC)
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- suitable for use in drag chains
-
- flame-retardant
Tests
-
- flame-retardant acc. to CSA FT4
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN was designed specially for extreme industrial applications. The copper data cable is especially well-suited for Category 6 Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. This version with PVC jacket and stranded conductor is designed specifically for trailing use under difficult industrial conditions.